General information
Status display | Green LED (DC OK), threshold value Uout = 21.5 V |
Insulation voltages | |
Input - Output |
4 kV AC (type test) 2 kV AC (routine test) |
Input - Ground |
2 kV AC (type test) 2 kV AC (routine test) |
Output - Ground | 500 VDC (type test) |
Connection type | Screw terminal |
Connection cross section | |
Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950 |
Flexible | 0.2 to 2.5 mm² / 24 to 14 AWG |
Inflexible | 0.2 to 2.5 mm² / 24 to 14 AWG |
Wire stripping length | 9 mm (input/output) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E123528 Industrial control equipment |
Input
Nominal input voltage | 100 to 240 VAC |
Input voltage | AC 85 to 264 V (wide range), 45 to 65 Hz |
Input current |
Approx. 1.65 A (120 VAC) Approx. 0.9 A (230 VAC) |
Inrush current limiting | <15 A |
I2t | 1.1 A2s |
Power failure bypass |
>20 ms (120 VAC) >110 ms (230 VAC) |
Switch-on time | <1 s |
Power factor (cos φ) | 0.72 |
Leakage current to PE | <3.5 mA |
Protective circuit | Transient surge protection with varistor |
Internal fuse | 3.15 A slow-blow |
Required line fuse for line protection |
6 A 10 A 16 A (characteristic B) |
Output
Nominal voltage | 24 VDC ±1% |
Output power | 120 W |
Setting range for output voltage | 22.5 to 29.5 VDC |
Output current | |
-25 to 55°C | 5 A |
>55°C | Derating: 2.5% per °C |
Current limiting | Approx. 10 A (for short circuit) |
Control deviation |
<1% (static load change 10 to 90%) <2% (dynamic load change 10 to 90%) <0.1% (input voltage change ±10%) |
Rise time | <2 ms (UOUT (10 to 90%)) |
Residual ripple | <20 mVSS |
Switching peaks | <30 mVSS |
Can be connected in parallel | Yes, to establish redundancy and increase capacity |
Can be connected in series | Yes |
Max. capacitive load | Unlimited |
Protection against internal overvoltages | Yes, limited to <35 VDC |
Protection functions | Output protected against continuous short circuit, open circuit and overload |
Power back immunity | Max. 35 VDC |
Output noise suppression | Device complies with EN 55011 (class B) |
Efficiency, reliability
Efficiency | >89% |
MTBF | >500,000 h, per IEC 61709 (SN 29500) |
Power dissipation | |
Rated load | Max. 18 W |
No-load operation | Max. 1.1 W |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | No |
Installation elevation above sea level | |
Maximum | 4000 m |
Ventilation/Cooling | Normal convection, no fan required |
Degree of protection per EN 60529 | IP20 |
Protection class | I, with PE connection |
Ambient conditions
Temperature | |
Operation | -25 to 70°C (>55°C derating) |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | Max. 95%, non-condensing |
Vibration | |
Operation |
<15 Hz, amplitude ±2.5 mm, per IEC 60068-2-6 15 to 150 Hz, 2.3 g, 90 min |
Shock | |
Operation | 15 g in each direction, per IEC 60068-2-27 |
Pollution degree | 2, per EN 50178 |
Climate category | 3K3, per EN 60721 |
Mechanical properties
Housing | |
Material |
Steel sheet, galvanized Side panels: Aluminum |
Installation | Easy top-hat rail installation (NS 35 rails, EN 60715) |
Dimensions | |
Width | 40 mm |
Height | 130 mm |
Depth | 115 mm |
Weight | 600 g |
Material number:
0PS1050.1Description:
- 100 to 240 VAC wide-range input
- High dielectric strength
- Can be connected in parallel for increased capacity and redundancy
- Reliable operation due to long power failure bypass function under full load and high MTBF (>500,000 h)
- International certification package
- Wide temperature range from -25 to 70°C
- Slender design
- Closed metal housing
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Power supplies | PDF / 129 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0PS1050.1 | PDF / 429 KB | |
Installation- / EMC-Guide | PDF / 20 MB |
General | Version (Date) | Download |
---|---|---|
Power Supply Statement-Directive 2009/125/EC | PDF / 20 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 0PS1050.0 | ZIP / 363 KB |