General information
Status display | Green LED (DC OK), threshold value Uout = 21.5 V |
Isolation voltages | |
Input - Output | 4 kV AC (type test) 2 kV AC (routine test) |
Connection type | Screw clamp connection |
Connection cross section | |
Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 60950 / UL 60950 |
Flexible | 0.2 to 2.5 mm² / 24 to 12 AWG |
Inflexible | 0.2 to 2.5 mm² / 24 to 12 AWG |
Wire stripping length | 6.5 mm (input/output) |
Certifications | |
CE | Yes |
UL | cULus E123528 Industrial control equipment |
Input
Nominal input voltage | 100 to 240 VAC |
Input voltage | AC 85 to 264 V (wide range), 45 to 65 Hz DC 95 to 250 V |
Input current | Approx. 1.3 A (120 VAC) Approx. 0.8 A (230 VAC) |
Inrush current limiting | <15 A (typical) |
I2t | <1 A2s |
Power failure bypass | >20 ms (120 VAC) >100 ms (230 VAC) |
Switch-on time | <0.5 s (typical) |
Protective circuit | Transient surge protection (varistor) |
Internal fuse | 4 A, slow-blow |
Required line fuse for line protection | 6 A (characteristic B) 10 A (characteristic B) 16 A (characteristic B) |
Output
Nominal voltage | 24 VDC ±1% |
Output power | 100 W |
Setting range for output voltage | 22.5 to 29.5 VDC (>24 VDC power constant) |
Output current | |
-25 to 40°C | 4.4 A |
40 to 55°C | 4.2 A |
>55°C | Derating: 2.5% per °C |
Current limiting | Max. 6.5 A |
Control deviation | <1% (static load change 10 to 90%) <2% (dynamic load change 10 to 90%) <0.1% (input voltage change ±10%) |
Rise time | <0.5 s (UOUT (10 to 90%)) |
Residual ripple | <25 mVSS (at rated values) |
Switching peaks | <25 mVSS (at rated values) |
Can be connected in parallel | Yes, to establish redundancy and increase capacity |
Can be connected in series | Yes |
Protection against internal overvoltages | Yes, limited to approximately 35 VDC |
Protection functions | Output protected against continuous short circuit, open circuit and overload |
Power back immunity | Max. 35 VDC |
Output noise suppression | Unit complies with EN 55011 (Class B) |
Efficiency, reliability
Efficiency | >88% (at 230 VAC and rated values) |
MTBF | >500,000 h, in accordance with IEC 61709 (SN 29500) |
Power dissipation | |
Rated load | Max. 13.2 W |
No-load operation | Max. 0.7 W |
Operating conditions
Ventilation/Cooling | Normal convection, no fan required |
Degree of protection per EN 60529 | IP20 |
Protection class | II |
Ambient conditions
Temperature | |
Operation | -25 to 70°C (>55°C derating) |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | Max. 95%, non-condensing |
Vibration | |
Operation | <15 Hz, amplitude ±2.5 mm, in accordance with IEC 60068-2-6 15 to 150 Hz, 2.3 g, 90 min |
Shock | |
Operation | 30 g in each direction, in accordance with IEC 60068-2-27 |
Pollution degree | 2, in accordance with EN 50178 |
Climate category | 3K3, in accordance with EN 60721 |
Mechanical properties
Installation | Easy rail mounting (DIN rail NS 35, EN 60715) or wall mounting |
Dimensions | |
Width | 90 mm |
Height | 90 mm |
Depth | 61 mm |
Weight | 400 g |

Material number:
0PS1042.2Description:
- 100 to 240 VAC wide-range input
- Can be connected in parallel for increased capacity and redundancy
- Reliable operation due to long power failure bypass function under full load and high MTBF (>500,000 h)
- International certification package
- Wide temperature range from -25 to 70°C
- Extra flat design
- Easy DIN rail or wall mounting
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0PS1042.2 | PDF / 496 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 0PS1042.2 | ZIP / 1 MB |