• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Power Panel T-Series and C-Series

Versatile. Compact. Powerful.

Terminal and controller designs with touch screen

B&R is adding 2 new series to its successful Power Panel HMI family: Power Panel T-Series terminals and Power Panel C-Series controllers – both featuring analog resistive touch screens. Equipped with an embedded browser, Power Panel T30 terminal devices are fully web-compatible and can even be used as a Visual Components client. The terminal series is being offered with four TFT display sizes ranging from 4.3" to 10.1" and comes with 2 Ethernet interfaces, 2 USB ports and an extensive array of configuration options.

Power-Panel-TandC-Series

High-performance HMI with a wide range of connection options

The Power Panel C70 controller is equipped with a 333 MHz Intel Atom CPU, 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash drive. This controller provides a built-in touch screen and is being offered in three display sizes ranging from 5.7" to 10.1". The Power Panel C70 achieves cycle times down to 1 ms. POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link, as well as optional RS232, RS485 and CAN interfaces meet all connection requirements.

Highlights

  • Extensive connection options
  • Extremely compact
  • Display sizes from 4.3" to 10.1"
  • Terminal or controller functionality
  • Completely scalable

Your choice: Portrait/landscape, light/dark

T-Series and C-Series Power Panels are available in portrait and landscape format in anthracite gray with pinstripes and aluminum white with pinstripes. These options are available in all sizes.

balken_de
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.