Please choose country and language

B&R offers a wide range of solutions for motion control:

•Brushless motors with integrated drive (ACOPOSmotor)

•Ultra-compact and highly dynamic servo motors and drives (8LV + ACOPOSmicro)

•Stepper motors (8OMP + ACOPOSmicro)

•LinMot linear-rotary motors (ACOPOSmicro)

With this B&R technology, machine manufacturers can use any type of motor to control the locking head.

Easy-to-use hardware

The CNC panel from B&R offers an innovative design for maximum integration: PLC, HMI, motion control, CNC, robotics and safety technology are all managed on a single control system – in the most compact housing on the market. A hand-held control unit gives the user even more freedom.

Additional advantages

  • 16 simultaneous CNC channels
  • 15 axes per CNC channel
  • Dynamic axis coupling/decoupling
  • Up to 100 axes or spindles
  • Customized PLC and CNC functions
  • Configurable interpreter for the highest level of integration between the CNC and controller
  • Integrated software for high-precision hydraulic control

B&R has the perfect solution for...

100% integration of motion, CNC and robotics

With Generic Motion Control (GMC), B&R makes possible the complete integration of CNC, motion and robotics in a homogeneous environment. GMC allows complicated tasks to be solved elegantly and efficiently, making it easy to perfectly synchronize a conveyor belt and robot, for example. The CNC or robot program generates the path for virtual axes, which can then be coupled to other (virtual) axes or actual positions (e.g. from an encoder on the conveyor belt) and ultimately transferred to real axes. Productivity increases while the workload is reduced.

User-friendly hardware, advanced design, compact construction

The CNC panel from B&R offers an innovative design for maximum integration: PLC, HMI, motion control, CNC, robotics and safety technology are all managed on a single control system – in the most compact housing on the market. A hand-held control unit gives the user even more freedom – during commissioning as well as when monitoring the active process.

Please choose country and language

B&R Logo