• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

ETAL410.1033-1 – ACOPOSmicro servo technology

The ACOPOSmicro drive series allows the user to implement optimized solutions for low-power applications. The two-channel variant of this system clearly highlights this module's extremely compact design. The ACOPOSmicro requires an area of less than 50 cm² per axis. This not only saves space in the control cabinet for applications with multiple axes, but also provides advantages in wiring since the bus and supply voltage connection is only needed for every second motor.

The most advanced machine concepts demand excellent dynamics and performance within the smallest amount of space possible. 8LV three-phase synchronous motors from B&R were specially developed for this area of application and provide users an extremely high power density for the highest level of support when designing machines.

General information

  • Figure
    System features
    ETAL410.1033-1
    ETAL410.1033-1: Viewed from the front right
    • State-of-the-art servo motor control in the smallest spaces
    • 2 servo motors with resolver interface
    • Single-axis positioning applications
    • Drive coupling with electronic gears
    • Compensation gearing and phase shifts
    • Connecting drives using cam profiles
    • Cam Profile Automat
    • Drive control and drive configuration
    • Parameter identification and autotuning
    • Compact dimensions: HxWxD: 230x300x240mm

Order data
  • Model number
    Short description
    ETAL410.1033-1
    ACOPOSmicro servo technology
Required accessories
  • Model number / reference
    Short description
    Module rack base plate
    Desktop power supply 24 VDC, 2.5 A
    Y-DC low voltage directive 50 cm
    POWERLINK connection cable for connecting a PC with Automation Studio to the X20 controller or for connecting two ETA light systems
Included in delivery
  • Model number
    Short description
    80VD100PD.C022-01
    ACOPOSmicro inverter module, POWERLINK interface, 2x resolvers
    8LVA13.R0030D000-0
    2 pcs. three-phase current synchronous motors 8LV, self-cooling; size 1; length 3; nominal speed 3000 rpm
    -
    The system is delivered as shown in the image with a pre-configured power supply cable for connecting to the female connector of the desktop power supply (0TP650.07). The system can therefore be put into operation immediately after the supply voltage is connected. The item listed under the "Required accessories" category is not included in the content of delivery and must be ordered separately. All terminal blocks are included in the delivery. The model numbers can also be found in the respective data sheet.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.