Description

Once a machine has been delivered, it must be maintained by the machine manufacturer or end user. Various factors can cause errors and machine downtime. The diagnostics optionsLED status indicators, the System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control environment. Automation Studio is not covered in this seminar. If diagnostics using Automation Studio is required, it is recommended that a longer version of this training be requested: "SEM920.3 - Training: Diagnostics and service with Automation Studio” in the control environment or on the B&R control system can quickly provide an overview. The B&R website and the user's manuals provide valuable information.

Objectives and content

  • B&R system overview and topologies
  • Typical sources of errors on machines
  • Serial numbers and model numbers
  • Maintenance guidelines for B&R systems
  • Arranging replacement parts and serving as contact person
  • System Diagnostics Manager
  • Saving system dump and logger
  • Runtime Utility Center
  • Backing up and restoring CompactFlash
  • Online connection & command lists
  • Module replacement and documentation
  • B&R website functionality
  • Exercise examples and their application

Documents provided

TM920 – Diagnostics and service

Errors from many different sources can lead to machine downtime. Fortunately, there are also many ways to troubleshoot the immediate surroundings and control system. B&R's website and user's manuals provide all of the information needed to do this effectively.

Objectives and content

  • B&R system overview and topologies
  • Serial numbers and model numbers
  • Checklist for B&R contact
  • B&R user's manuals
  • Sources of errors on machines
  • Maintenance guidelines for B&R systems
  • Ordering replacement parts and contacting the manufacturer
  • Diagnostics without a PC
  • Diagnostics using the System Diagnostics Manager
  • Runtime Utility Center
  • Backing up and restoring
  • Online connection and instruction lists
  • Module replacement and documentation
  • Functions of the B&R website
  • Exercise examples and their application

Name

Model number

TM920 – Diagnostics and service

TM920TRE.00-ENG

TM920TRE.00-ENG

TM920TRE.00-FRA

TM920TRE.00-POL

TM920TRE.00-SPA

Model number

SEM920.2

Sign up now For pricing information please contact your sales representative

Event location

B&R Kraków
ul. Radzikowskiego
31-305 Kraków
Poland

Organizer

B&R Automatyka Przemyslowa Sp. z.o.o.
ul. Małachowskiego
61-129 Poznań
Poland

Phone:
+48 / 61 8460 - 500

Fax:
+48 / 61 8460 - 501

Additional information

From: 12.03.2019
Start: 09:00

To: 13.03.2019
End: 16:00

Booking Status:
Duration: 2 Days

Language: Polish