• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

New mapp component for database interfaces

03.09.2018
mapp Database
mapp Database allows both user data and data generated by mapps to be managed conveniently in an SQL database.

B&R optimizes data management with the mapp Technology software toolbox

It is now easier than ever to implement databases in applications. With mapp Database, it is possible to archive data directly from the field level to a database, regardless of whether that database is located on site or in the cloud. This drastically simplifies the management of large volumes of data.

Data archiving directly from the controller

Manufacturing machinery generates huge volumes of data, which must then be visualized, archived or passed on to higher-level systems. Giving mapp functions a database interface makes it possible to send data directly from the controller to databases, where it can be processed or archived. Commonly used database functions, such as stored procedures, allow KPIs to be generated as needed, resulting in a cockpit for optimizing manufacturing processes.

Consistent exchange of data

mapp Database can be connected to any mapp component that saves or reads data. Instead of generating individual files for alarm lists, process values and audit events, all data is sent automatically via mapp Links to a database where it can be easily managed.

mapp Database
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.