Please choose country and language:

Dynamic HMI design made easy

mapp View's new Paper widget makes it easier to visualize complex manufacturing processes with dynamic HMI content. The new widget allows users to animate SVG images with runtime data.

Simply drag and drop the new widget onto the desired page in your HMI application and configure it there. At runtime, animation of the SVG image can be controlled directly from the application program. Rotations, transitions and movements can all be animated from a single SVG image – saving the time and cost otherwise needed to create sequences of multiple images.

Among the advantages of using SVG images: Since they are based on vector graphics, they retain their high resolution without any loss of quality even when zoomed in.

Please choose country and language:

B&R Logo