• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Data acquisition, evaluation and transmission to the cloud

04.24.2018
APC910_WireFrame
The Edge Controller makes it possible to acquire data, evaluate it and then send it to the cloud.

B&R presents powerful Edge Controller at Hannover Messe

A single device to acquire data, evaluate it and send it to the cloud – that's now possible with B&R's Edge Controller. The powerful industrial PC can even be used for big data analysis and machine learning, while at the same time serving as a full-fledged industrial controller.

B&R's Edge Controller is based on the robust Automation PC 910, whose high-performance variant is equipped with an Intel XEON processor able to handle resource-intensive tasks like machine learning. The Edge Controller runs a hardened operating system – a commercial Linux variant with guaranteed long-term support. Cloud transmission occurs via MQTT.

Full-fledged industry controller

B&R Hypervisor makes it possible to simultaneously run a real-time operating system on the Edge Controller. That turns the edge device into a full-fledged industrial controller with cycle times in the sub-millisecond range. An unlimited number of I/O modules or controllers can be connected via the POWERLINK Industrial Ethernet protocol, OPC UA or other fieldbus systems. In the future, this will also be possible with OPC UA TSN.

APC910_WireFrame
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .