• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Comprehensive system diagnostics for industrial PCs

09.14.2016
HMI Service Center - PR
The HMI Service Center displays the tests available for the PC along with a short description and the PC's status.

Performance data and diagnostics in B&R's HMI Service Center

To offer optimum support whenever service is required, all informational and diagnostics features will be provided via the newly developed HMI Service Center. The HMI Service Center is a software tool used to test B&R's industrial PCs and Automation Panels.

Industrial PCs from B&R have always offered extensive system diagnostics that go above and beyond those of a standard PC. Not only is it possible to read information like serial numbers and part numbers, but also statistical data like power-on cycles and temperature sensor values. This data is managed by the Maintenance Controller. The goal is maximum system transparency for the user.

Easy to use

It could hardly be easier to use: Simply start the Automation PC or Panel PC with the USB flash drive inserted. The system boots from the embedded operating system found on the flash drive. The clearly structured user interface that appears provides access to all the necessary information and additional diagnostics features.

HMI Service Center - PR
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.