Please choose country and language

Perfect control for every application

B&R has added three new option boards for its X90 product line. X90 controllers are more readily adaptable than ever to application requirements.

Read more

Reliable wear detection

A new bus controller adds a gate measurement module to the B&R portfolio that measures switching operations with high precision to identify changes in machine components.

Read more

Soft-Start for injection molders and extruders

The mapp Temperature software package provides a new pre-programmed way to bring machinery up to temperature. The Soft-Start function heats up machine components evenly to minimize heating element fatigue.

Read more

Machine vision gets four times faster

B&R has dramatically accelerated the execution of machine vision functions. A new quad-core processor and just-in-time compiler complete vision tasks up to four times faster.

Read more

More resistant for more applications

Using B&R automation technology in maritime environments is now easier than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control and I/O system.

Read more

Perfect motion control for every application

The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have a broader selection of motors when implementing safe motion control applications.

Read more

Big performance in a small package

Equipped with powerful processors, the new devices are perfect for applications where tight synchronization and positioning precision are paramount.

Read more

Easy implementation of safety functions

B&R is simplifying the implementation of safety functions on mobile machinery by equipping its X90 safety controllers with the CANopen Safety protocol.

Read more

100,000+ rpm

A new variant of B&R's ACOPOS P3 servo drive is now available with no output frequency limitation. In many applications, that makes it possible to achieve motor speeds in excess of 100,000 rpm.

Read more

Predict the failure, prevent the loss

Automation Runtime now automatically logs data about storage media health to provide early warnings of impending failure. Storage media can be replaced before a crash causes lost data and costly downtime.

Read more

Please choose country and language

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo