Short description
| Accessories | Line laser for 2.5D |
General information
| Certification | Laser class 2 (DIN EN 60825-1: 2014) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Module power supply
| Supply voltage | 4.5 to 30 V |
| Max. current consumption |
<200 mA at 5 V 100 mA at 24 V |
Power output
| Output power | 40 mW (±4 mW) |
Laser properties
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -20 to 60°C |
Mechanical properties
| Housing | |
| Material | Stainless steel |
| Dimensions | |
| Length | 65 mm |
| Diameter | M12 |
| Weight | 80 g |
Material number:
VLA004075.660Description:
Line laser for 2.5D - Red (660 nm) - Adjustable focus - Output power 40 mW - Beam angle 75°
| Certificates | Version (Date) | Download |
|---|---|---|
| 3060397 - EU-UKCA Declaration of Conformit | PDF / 501 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP Vision linesensor | STP / 603 KB |