Material Number Description
X20CA0X48.0010 X2X Link attachment cable, open-ended on one side, 1 m
X20CA0X48.0020 X2X Link attachment cable, open-ended on one side, 2 m
X20CA0X48.0050 X2X Link attachment cable, open-ended on one side, 5 m
X20CA0X48.0100 X2X Link attachment cable, open-ended on one side, 10 m
X20CA0X48.0200 X2X Link attachment cable, open-ended on one side, 20 m
X20CA0X68.0003 X2X Link connection cable, 0.3 m
X20CA0X68.0010 X2X Link connection cable, 1 m
X20CA0X68.0020 X2X Link connection cable, 2 m
X20CA0X68.0050 X2X Link connection cable, 5 m
X20CA0X68.0100 X2X Link connection cable, 10 m
X67CA0X99.1000 Cable for custom assembly, 100 m
X67CA0X99.5000 Cable for custom assembly, 500 m

Please choose country and language

B&R Logo