Please choose country and language

General information
B&R ID code 0xB1CF
Configuration software Automation Studio (version 3.0.81 and higher) / SYCONnet
Certifications
CE Yes
UL (cULus) LISTED UL 508 E115267
UL HazLoc (cULus) Cl. I, Div. 2 ABCD BR
Gost-R (Gost-R) BR
Controller
Processor netX 500
Dual-port memory 64 kB
Fieldbus
Type Ethernet
Variant 2x RJ45, CAT5
Line length Max. 100 m
Transfer rate 10/100 Mbit/s
Cyclic data Max. 6144 bytes
Acyclic data Read/Write record, max. 4096 bytes/request
Functions Alarm handling
Context Management via CLRPC
DCP
Max. 32 devices
Minimum cycle time 1 ms
One buffer for diagnostic data available for each device
Electrical characteristics
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Environmental conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5ACPCI.XPNM-00
Description:

The 5ACPCI.XPNM-00 is equipped with two Ethernet interfaces and can therefore be used as a controller in a PROFINET network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XPNM-00) / 729 KB
V4.0 HW Upgrade (5ACPCI.XPNM-00) / 635 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XPNM-00 PDF / 562 KB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XPNM-00) / 334 KB

Please choose country and language

B&R Logo