General information
Controller
Processor | netX 100 |
Dual-port memory | 64 kB |
Fieldbus
Type | CANopen master |
Variant | 9-pin, male, DSUB connector |
Transfer rate | 10 kbit/s to 1 Mbit/s |
Slaves | Max. 126 |
Cyclic data | Max. 7168 bytes |
SDO upload and download | Max. 200 bytes/request |
Emergency | Consumer/Producer |
Functions | Node-/ Life Guard., Heartbeat, PDO Mapping, NMT Management, SYNC |
PDO communication | synchronized, remotely requested and event driven (change of state) max. 512 Rx/TxPDO |
Electrical properties
Nominal voltage | +3.3 V ±5% |
Nominal current | 650 mA |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Mechanical properties
Dimensions | |
Width | 120 mm |
Height | 73.2 mm |
Depth | 18.5 mm |
Slot | Standard PCI half-size module, Plug & Play |
Installation in | |
B&R Automation PC | Yes |
B&R Panel PC | Yes |
Desktop PC | Yes |

Material number:
5ACPCI.XCOM-00Description:
The 5ACPCI.XCOM-00 is equipped with a CANopen master interface and can therefore be used as a master in a CANopen network. Data is exchanged via the dual port memory.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (5ACPCI.XCOM-00) | EXE / 600 KB | |
V4.0 HW Upgrade (5ACPCI.XCOM-00) | EXE / 507 KB |
Documentation | Version (Date) | Download |
---|---|---|
B&R Hilscher Fieldbus cards | PDF / 3 MB | |
Datasheet 5ACPCI.XCOM-00 | PDF / 460 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 90 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Hilscher firmware (5ACPCI.XCOM-00) | ZIP / 207 KB |