Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.32
Nominal current IN [A] 1.4
Stall torque M0 [Nm] 0.36
Stall current I0 [A] 1.6
Maximum torque Mmax [Nm] 1
Maximum current Imax [A] 5.2
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.23
Voltage constant KE [V/1000 rpm] 13.61
Stator resistance R2ph [Ω] 5.8
Stator inductance L2ph [mH] 10.2
Electrical time constant tel [ms] 1.76
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 0.03
Holding brake
Holding torque of brake MBr [Nm] 0.35
Moment of inertia of brake JBr [kgcm2] 0.013
Gearbox
Number of gear stages 2
Gear ratio i 9
Nominal output torque T2N [Nm] 12,0
Max. output torque T2max [Nm] 19,0
Emergency stop torque T2stop [Nm] 24
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. backlash Jt [arcmin] 19
Torsional rigidity Ct21 [Nm/arcmin] 1,1
Max. radial force Frmax [N] for 30,000 h 600
Max. radial force Frmax [N] for 20,000 h 700
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 94
Moment of inertia J1 [kgcm2] 0,026
General values
Max. permissible output torque MK0 [Nm] 2.51
Max. permissible peak torque MKmax [Nm] 9
Mass of motor (without brake) [kg] 0.6
Mass of brake [kg] 0.1
Mass of gearbox [kg] 0,80
Recommendations
ACOPOS 8Vxxxx.xx... 1010.50
ACOPOSmulti 8BVIxxxx... -
ACOPOSmicro 80VD100Px.xxxx-01 C00X
ACOPOS P3 8EIxxxx... 2X2M
Cross section for B&R motor cables [mm2] 0.75
Material number:
8LVB13.ee009LjFn00
Description:
Gear motor 8LVB13, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
Declaration Motors Motor-Gearbox PDF / 303 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LVB user's manual PDF / 9 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo