8LVB13.ee003LjCn00
|
Gear motor 8LVB13, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee003LjFn00
|
Gear motor 8LVB13, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee003SjCn00
|
Gear motor 8LVB13, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee003SjFn00
|
Gear motor 8LVB13, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee004LjCn00
|
Gear motor 8LVB13, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee004LjFn00
|
Gear motor 8LVB13, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee004SjCn00
|
Gear motor 8LVB13, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee004SjFn00
|
Gear motor 8LVB13, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee005LjCn00
|
Gear motor 8LVB13, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee005LjFn00
|
Gear motor 8LVB13, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee008LjCn00
|
Gear motor 8LVB13, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee008LjFn00
|
Gear motor 8LVB13, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee008SjCn00
|
Gear motor 8LVB13, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee008SjFn00
|
Gear motor 8LVB13, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee009LjCn00
|
Gear motor 8LVB13, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee009LjFn00
|
Gear motor 8LVB13, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee009SjCn00
|
Gear motor 8LVB13, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee009SjFn00
|
Gear motor 8LVB13, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee010LjCn00
|
Gear motor 8LVB13, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee012LjCn00
|
Gear motor 8LVB13, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee012SjCn00
|
Gear motor 8LVB13, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee015LjCn00
|
Gear motor 8LVB13, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee015LjFn00
|
Gear motor 8LVB13, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee015SjCn00
|
Gear motor 8LVB13, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee015SjFn00
|
Gear motor 8LVB13, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee016LjCn00
|
Gear motor 8LVB13, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee016SjCn00
|
Gear motor 8LVB13, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee016SjFn00
|
Gear motor 8LVB13, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee020LjCn00
|
Gear motor 8LVB13, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee020LjFn00
|
Gear motor 8LVB13, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee020SjCn00
|
Gear motor 8LVB13, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee020SjFn00
|
Gear motor 8LVB13, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee025LjCn00
|
Gear motor 8LVB13, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee025LjFn00
|
Gear motor 8LVB13, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee025SjCn00
|
Gear motor 8LVB13, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee032LjCn00
|
Gear motor 8LVB13, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee032LjFn00
|
Gear motor 8LVB13, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee032SjCn00
|
Gear motor 8LVB13, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee032SjFn00
|
Gear motor 8LVB13, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee040LjCn00
|
Gear motor 8LVB13, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee040LjFn00
|
Gear motor 8LVB13, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee040SjCn00
|
Gear motor 8LVB13, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee040SjFn00
|
Gear motor 8LVB13, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee064LjCn00
|
Gear motor 8LVB13, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee064LjFn00
|
Gear motor 8LVB13, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee064SjCn00
|
Gear motor 8LVB13, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee064SjFn00
|
Gear motor 8LVB13, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee100LjCn00
|
Gear motor 8LVB13, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee100LjFn00
|
Gear motor 8LVB13, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
|
|
8LVB13.ee100SjCn00
|
Gear motor 8LVB13, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
8LVB13.ee100SjFn00
|
Gear motor 8LVB13, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
|
|