Please choose country and language

Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 153
Nominal power PN [W] 8011
Nominal current IN [A] 15.5
Stall torque M0 [Nm] 170
Stall current I0 [A] 17.2
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 57.27
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 9.87
Voltage constant KE [V/1000 rpm] 596.9
Stator resistance R2ph [Ω] 1.63
Stator inductance L2ph [mH] 15.1
Electrical time constant tel [ms] 9.17
Thermal time constant ttherm [min] 70
Moment of inertia J [kgcm2] 1651
Weight without brake m [kg] 67
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LTK94.ee005ffgg-0
Description:
Synchronous motor, water-cooled, size 9, length 4, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo