Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 2
Nominal power PN [W] 1257
Nominal current IN [A] 2.7
Stall torque M0 [Nm] 3.6
Stall current I0 [A] 4.9
Maximum torque Mmax [Nm] 14.4
Maximum current Imax [A] 21.2
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 1.76
Stator inductance L2ph [mH] 9.6
Electrical time constant tel [ms] 5.5
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 1.38
Weight without brake m [kg] 5.6
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.59
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Key
Material number:
8LSA37.DA060S300-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA37.DA060S300-3) EXE / 300 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo