Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 65
Nominal power PN [W] 14975
Nominal current IN [A] 29.3
Stall torque M0 [Nm] 70
Stall current I0 [A] 31.6
Maximum torque Mmax [Nm] 150
Maximum current Imax [A] 81.3
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 0.392
Stator inductance L2ph [mH] 3.27
Electrical time constant tel [ms] 8.3
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 27.7
Weight without brake m [kg] 41
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 044X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LSC5C.ee022ffgg-0
Description:
Synchronous motor, external cooling, size 5, length C, nominal speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo