Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 20
Nominal power PN [W] 9425
Nominal current IN [A] 18.9
Stall torque M0 [Nm] 31
Stall current I0 [A] 29.3
Maximum torque Mmax [Nm] 64
Maximum current Imax [A] 72.7
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.06
Voltage constant KE [V/1000 rpm] 63.88
Stator resistance R2ph [Ω] 0.266
Stator inductance L2ph [mH] 1.61
Electrical time constant tel [ms] 6.1
Thermal time constant ttherm [min] 55
Moment of inertia J [kgcm2] 12.7
Weight without brake m [kg] 23.8
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LSC5A.ee045ffgg-0
Description:
Synchronous motor, external cooling, size 5, length A, nominal speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo