Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 26.4
Nominal power PN [W] 8294
Nominal current IN [A] 16.2
Stall torque M0 [Nm] 31
Stall current I0 [A] 19
Maximum torque Mmax [Nm] 84
Maximum current Imax [A] 69
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.45
Stator inductance L2ph [mH] 5.9
Electrical time constant tel [ms] 13.11
Thermal time constant ttherm [min] 45
Moment of inertia J [kgcm2] 16
Weight without brake m [kg] 20.5
Holding brake
Holding torque of brake MBr [Nm] 17
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 3.6
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC5A.ee030ffgg-3
Description:
S5 3000 26.4 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo