General information
Capacity | 2048 MB |
Data retention | 10 years |
Data reliability | <1 unrecoverable error per 1014 bits read |
Lifetime monitoring | Yes |
MTBF | >3,000,000 hours (at 40°C) |
Servicing | None |
Supported operating modes | PIO mode 0-6, Multiword DMA mode 0-4, Ultra DMA Mode 0-4 |
Continuous reading | |
Typical | 58 MB/s |
Maximum | 65 MB/s |
Continuous writing | |
Typical | 31 MB/s |
Maximum | 35 MB/s |
Certifications | |
CE | Yes |
Endurance
SLC flash memory | Yes |
Erase/Write cycles | |
Guaranteed | 100,000 |
Wear leveling | Static |
Error-correcting code (ECC) | Yes |
S.M.A.R.T. support | Yes |
Ambient conditions
Temperature | |
Operation | -40 to 85°C |
Storage | -50 to 100°C |
Transport | -50 to 100°C |
Relative humidity | |
Operation | Max. 85% at 85°C |
Storage | Max. 85% at 85°C |
Transport | Max. 85% at 85°C |
Vibration | |
Operation |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Storage |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Transport |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Shock | |
Operation |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Storage |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Transport |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Elevation | |
Operation | Max. 4,572 m |
Mechanical properties
Dimensions | |
Width | 42.8 ±0.10 mm |
Length | 36.4 ±0.15 mm |
Height | 3.3 ±0.10 mm |
Weight | 10 g |

Material number:
0CFCRD.2048E.01Description:
- 2 GB
- SLC flash
- Extended temperature range
CompactFlash card with extended temperature range
Documentation | Version (Date) | Download |
---|---|---|
Data sheet CompactFlash 0CFCRD.xxxE.01 and 5CFCRD.xxxx-06 | PDF / 193 KB |