Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 15.34
Nominal power PN [W] 3534
Nominal current IN [A] 6.92
Stall torque M0 [Nm] 16.2
Stall current I0 [A] 7.3
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 30.48
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 2.26
Stator inductance L2ph [mH] 24.29
Electrical time constant tel [ms] 10.72
Thermal time constant ttherm [min] 42
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 15.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC63.ee022ffgg-2
Description:
Synchronous motor, external cooling, size 6, length 3, rated speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC63.EA022D305-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC63.EB022D205-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo