Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 72
Nominal power PN [W] 15080
Nominal current IN [A] 29.39
Stall torque M0 [Nm] 94
Stall current I0 [A] 38.4
Maximum torque Mmax [Nm] 280
Maximum current Imax [A] 150.6
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.45
Voltage constant KE [V/1000 rpm] 147.6
Stator resistance R2ph [Ω] 0.17
Stator inductance L2ph [mH] 4.85
Electrical time constant tel [ms] 28.87
Thermal time constant ttherm [min] 80
Moment of inertia J [kgcm2] 150
Weight without brake m [kg] 75.5
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Material number:
8LSA85.ee020ffgg-0
Description:
Synchronous motor, self-cooling, size 8, length 5, nominal speed 2000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo