Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 35.5
Nominal power PN [W] 5576
Nominal current IN [A] 10.89
Stall torque M0 [Nm] 40
Stall current I0 [A] 12.3
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 78
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 0.86
Stator inductance L2ph [mH] 12.28
Electrical time constant tel [ms] 14.3
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 154.7
Weight without brake m [kg] 36.5
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSA75.ee015ffgg-0
Description:
Synchronous motor, self-cooling, size 7, length 5, speed 1500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo