8LSA56.S0045D000-1

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12.700
Nominal power PN [W] 5985
Nominal current IN [A] 11.600
Stall torque M0 [Nm] 16.000
Stall current I0 [A] 14.700
Maximum torque Mmax [Nm] 55.20
Maximum current Imax [A] 65.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.090
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.341
Stator inductance L2ph [mH] 4.08000
Electrical time constant tel [ms] 11.970
Thermal time constant ttherm [min] 43.0
Moment of inertia J [kgcm2] 10.6600
Weight without brake m [kg] 13.00
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4.0000
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder S0 safe optical 2048-line single-turn
Shaft end Smooth shaft
Material number:
8LSA56.S0045D000-1
Description:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 4500 rpm stall torque: 16.000 Nm, no brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, S0 safe opt. 2048-line single-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA56.S0045D000-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo