Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 4.8
Nominal power PN [W] 2262
Nominal current IN [A] 4.43
Stall torque M0 [Nm] 8
Stall current I0 [A] 7.4
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 43.88
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 1.11
Stator inductance L2ph [mH] 9.69
Electrical time constant tel [ms] 8.76
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 6.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA45.ee045ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 5, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA45.D0045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E0045C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E0045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E0045D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1045C004-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1045D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1045D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB045C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB045C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB045D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB045D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0045D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.S0045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.S0045D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.S0045D104-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.S0045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.S1045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1045D800-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo