5ACCLI02.SDL0-000

General information
B&R ID code 0xEEE7
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC Product family certification
Interfaces
SDL/DVI-D interface
Variant DVI-D
Type SDL/DVI
Electrical properties
Power consumption 1 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 27 g
Material number:
5ACCLI02.SDL0-000
Description:
Graphics option - 1x SDL/DVI transmitter - For APC3100/PPC3100
Automation Studio HW Upgrades Version (Date) Download
V4.8 HW Upgrade (5ACCLI02.SDL0-000) EXE / 219 KB
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 131 KB
Automation PC 3100 User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCLI02.SDL0-000 ZIP / 122 KB

Please choose country and language

B&R Logo