General information
Suitable for CPU boards |
5PC600.E855-00 5PC600.E855-02 5PC600.E855-04 5PC600.E855-05 5PC600.X855-00 5PC600.X855-02 5PC600.X855-04 5PC600.X855-05 |
Suitable for system units |
5PC600.SX01-00 5PC600.SX02-00 5PC600.SX02-01 5PC600.SX05-00 5PC600.SX05-01 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 228.7 mm |
Height | 218 mm |
Depth | 12.8 mm |
Weight | Approx. 1340 g |
Material number:
5AC600.HS01-01Description:
APC620 heat sink for CPU boards with Celeron M 600 MHz, Celeron M 1000, Pentium M 1100 MHz, Pentium M 1400 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 User manual | PDF / 16 MB |