Short description
Bus adapter | Active RS485 bus termination |
General information
Certifications | |
CE | Yes |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Mechanical properties
Installation | Top-hat rail installation |
Material number:
0AC916.9Description:
Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0AC916.9 | PDF / 412 KB |