Please choose country and language

General information
Status display Green LED (DC OK), threshold value Uout = 21.5 V
Isolation voltages
Input - Output 4 kV AC (type test)
2 kV AC (routine test)
Input - Ground 3.5 kV AC (type test)
2 kV AC (routine test)
Output - Ground 500 VDC (type test)
Connection type Screw clamp connection
Connection cross section
Wire end sleeves Flexible cables require wire end sleeves in order to fulfill EN 60950 / UL 60950
Flexible 0.2 to 2.5 mm² / 24 to 12 AWG
Inflexible 0.2 to 2.5 mm² / 24 to 12 AWG
Wire stripping length 6.5 mm (input/output)
Certifications
CE Yes
UL cULus E123528
Industrial control equipment
Input
Nominal input voltage 100 to 240 VAC
Input voltage AC 85 to 264 V (wide range), 45 to 65 Hz
DC 95 to 250 V
Input current Approx. 0.8 A (120 VAC)
Approx. 0.4 A (230 VAC)
Inrush current limiting <15 A (typical)
I2t <0.6 A2s
Power failure bypass >20 ms (120 VAC)
>100 ms (230 VAC)
Switch-on time <0.5 s
Power factor (cos φ) 0.65
Protective circuit Transient surge protection (varistor)
Internal fuse 3.15 A, slow-blow
Required line fuse for line protection 6 A (characteristic B)
10 A (characteristic B)
16 A (characteristic B)
Output
Nominal voltage 24 VDC ±1%
Output power 60 W
Setting range for output voltage 22.5 to 29.5 VDC (>24 VDC power constant)
Output current
-25 to 40°C 2.75 A
40 to 55°C 2.5 A
>55°C Derating: 2.5% per °C
Current limiting Max. 4.4 A
Control deviation <1% (static load change 10 to 90%)
<2% (dynamic load change 10 to 90%)
<0.1% (input voltage change ±10%)
Rise time <0.5 s (UOUT (10 to 90%))
Residual ripple <50 mVSS (at rated values)
Switching peaks <50 mVSS (at rated values)
Can be connected in parallel Yes, to establish redundancy and increase capacity
Can be connected in series Yes
Protection against internal overvoltages Yes, limited to approximately 35 VDC
Protection functions Output protected against continuous short circuit, open circuit and overload
Power back immunity Max. 35 VDC
Output noise suppression Unit complies with EN 55011 (Class B)
Efficiency, reliability
Efficiency >86% (at 230 VAC and rated values)
MTBF >500,000 h, in accordance with IEC 61709 (SN 29500)
Power dissipation
Rated load Max. 9.9 W
No-load operation Max. 0.7 W
Operating conditions
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class II
Ambient conditions
Temperature
Operation -25 to 70°C (>55°C derating)
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 95%, non-condensing
Vibration
Operation <15 Hz, amplitude ±2.5 mm, in accordance with IEC 60068-2-6
15 to 150 Hz, 2.3 g, 90 min
Shock
Operation 30 g in each direction, in accordance with IEC 60068-2-27
Pollution degree 2, in accordance with EN 50178
Climate category 3K3, in accordance with EN 60721
Mechanical properties
Housing
Material Polycarbonate
Mounting foot: POM plastic
Installation Easy rail mounting (DIN rail NS 35, EN 60715) or wall mounting
Dimensions
Width 72 mm
Height 90 mm
Depth 61 mm
Weight 300 g
Material number:
0PS1025.2
Description:
  • 100 to 240 VAC wide-range input
  • Can be connected in parallel for increased capacity and redundancy
  • Reliable operation due to long power failure bypass function under full load and high MTBF (>500,000 h)
  • International certification package
  • Wide temperature range from -25 to 70°C
  • Extra flat design
  • Easy DIN rail or wall mounting
24 VDC power supply, 1 phase, 2.5 A, input 100 to 240 VAC, wide range, top-hat rail installation
Documentation Version (Date) Download
Datasheet 0PS1025.2 PDF / 433 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 0PS1025.2 ZIP / 2 MB

Please choose country and language

B&R Logo