Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.32
Nominal power PN [W] 101
Nominal current IN [A] 1.4
Stall torque M0 [Nm] 0.36
Stall current I0 [A] 1.6
Maximum torque Mmax [Nm] 1
Maximum current Imax [A] 5.2
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.23
Voltage constant KE [V/1000 rpm] 13.61
Stator resistance R2ph [Ω] 5.8
Stator inductance L2ph [mH] 10.2
Electrical time constant tel [ms] 1.8
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 0.03
Weight without brake m [kg] 0.6
Holding brake
Holding torque of brake MBr [Nm] 0.35
Mass of brake [kg] 0.1
Moment of inertia of brake JBr [kgcm2] 0.013
Recommendations
ACOPOS 8Vxxxx.xx... 1010.50
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 2X2M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA13.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 1, length 3, nominal speed 3000 rpm
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA13.B1030D000-0) EXE / 299 KB
V4.0 DT Upgrade (8LVA13.B1030D200-0) EXE / 299 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 2 MB
Datsheet 8LVA1... PDF / 233 KB

Please choose country and language

B&R Logo