Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 350
Nominal power PN [W] 54978
Nominal current IN [A] 107.3
Stall torque M0 [Nm] 390
Stall current I0 [A] 119.6
Maximum torque Mmax [Nm] 1000
Maximum current Imax [A] 359
Maximum speed nmax [rpm] 3000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.87
Stator resistance R2ph [Ω] 0.045
Stator inductance L2ph [mH] 1.7
Electrical time constant tel [ms] 37.8
Thermal time constant ttherm [min] 69
Moment of inertia J [kgcm2] 622
Weight without brake m [kg] 204
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 50
Material number:
8LSP96.ee015ffgg-3
Description:
S4 1500 350 00000 x xx 0 F0 xx S 560 R0

Please choose country and language

B&R Logo