Please choose country and language

Motor
Nominal speed nN [rpm] 1300
Number of pole pairs 4
Nominal torque Mn [Nm] 229
Nominal power PN [W] 31175
Nominal current IN [A] 62
Stall torque M0 [Nm] 300
Stall current I0 [A] 82
Maximum torque Mmax [Nm] 1000
Maximum current Imax [A] 320
Maximum speed nmax [rpm] 3000
Torque constant KT [Nm/A] 3.64
Voltage constant KE [V/1000 rpm] 219.91
Stator resistance R2ph [Ω] 0.066
Stator inductance L2ph [mH] 2.4
Electrical time constant tel [ms] 36
Thermal time constant ttherm [min] 69
Moment of inertia J [kgcm2] 622
Weight without brake m [kg] 204
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 25
Material number:
8LSO96.ee013ffgg-3
Description:
S4 1300 229 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo