Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 123
Nominal power PN [W] 28337
Nominal current IN [A] 55.7
Stall torque M0 [Nm] 240
Stall current I0 [A] 108.6
Maximum torque Mmax [Nm] 778
Maximum current Imax [A] 412
Maximum speed nmax [rpm] 3000
Torque constant KT [Nm/A] 2.21
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 0.03
Stator inductance L2ph [mH] 1.06
Electrical time constant tel [ms] 35
Thermal time constant ttherm [min] 67
Moment of inertia J [kgcm2] 497
Weight without brake m [kg] 183
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 50
Material number:
8LSO95.ee022ffgg-3
Description:
S4 2200 123 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo