Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 20.5
Nominal power PN [W] 6440
Nominal current IN [A] 12.58
Stall torque M0 [Nm] 26
Stall current I0 [A] 15.95
Maximum torque Mmax [Nm] 107
Maximum current Imax [A] 96.54
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.395
Stator inductance L2ph [mH] 6.5
Electrical time constant tel [ms] 15.48
Thermal time constant ttherm [min] 37
Moment of inertia J [kgcm2] 46
Weight without brake m [kg] 20
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA73.ee030ffgg-3
Description:
S5 3000 20.5 00000 x xx 0 S0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA73.DA030S000-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.DA030S100-3) EXE / 322 KB
V4.0 DT Upgrade (8LSA73.DA030S200-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.DA030S300-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.DB030S000-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.DB030S100-3) EXE / 322 KB
V4.0 DT Upgrade (8LSA73.DB030S200-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.DB030S300-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA73.R2030D000-3) EXE / 322 KB
V4.0 DT Upgrade (8LSA73.R2030D100-3) EXE / 322 KB
V4.0 DT Upgrade (8LSA73.R2030D200-3) EXE / 322 KB
V4.0 DT Upgrade (8LSA73.R2030D300-3) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo