Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 285
Nominal power PN [W] 59690
Nominal current IN [A] 109
Stall torque M0 [Nm] 320
Stall current I0 [A] 122
Maximum torque Mmax [Nm] 695
Maximum current Imax [A] 285
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.7
Voltage constant KE [V/1000 rpm] 172
Stator resistance R2ph [Ω] 0.064
Stator inductance L2ph [mH] 2.8
Electrical time constant tel [ms] 42.313
Thermal time constant ttherm [min] 22.8
Moment of inertia J [kgcm2] 1500
Weight without brake m [kg] 225
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ92.ee020ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2000 rpm.

Please choose country and language

B&R Logo