Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 3
Nominal output torque T2N [Nm] 115,0
Max. output torque T2max [Nm] 184,0
Emergency stop torque T2stop [Nm] 390
Idle torque [Nm] at 20°C and 3000 rpm 1,05
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 3400
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2600
Max. drive speed n1max [rpm] 6500
Max. backlash Jt [arcmin] 7
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 12,0
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 2400
Max. radial force Frmax [N] for 20,000 h 2950
Max. axial force Famax [N] for 30,000 h 2100
Max. axial force Famax [N] for 20,000 h 2500
Operating noise LPA [dB(A)] 65
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 6,60
Moment of inertia J1 [kgcm2] 2,630
Material number:
8GP45-121hh003klmm
Description:
Coaxial PG, i = 003, 1-stage, IP54
Documentation Version (Date) Download
Datasheet 8GP45-067 PDF / 183 KB
Datasheet 8GP45-089 PDF / 184 KB
Datasheet 8GP45-121 PDF / 203 KB
General Version (Date) Download
8GP45 motor mounting instructions PDF / 435 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo