Please choose country and language

Gearbox
Number of gear stages 2
Gear ratio i 16
Nominal output torque T2N [Nm] 39,0
Max. output torque T2max [Nm] 62,0
Emergency stop torque T2stop [Nm] 150
Idle torque [Nm] at 20°C and 3000 rpm 0,40
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4500
Max. drive speed n1max [rpm] 14000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 2
Torsional rigidity Ct21 [Nm/arcmin] 5,0
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 57
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP65
Weight m [kg] 2,70
Moment of inertia J1 [kgcm2] 0,175
Material number:
8GP70-070hh016klmm
Description:
Coaxial PG, i = 016, 2-stage, IP65
Documentation Version (Date) Download
8GP70 motor mounting instructions PDF / 437 KB
General Version (Date) Download
Datasheet 8GP70-070 PDF / 142 KB
Datasheet 8GP70-090 PDF / 149 KB
Datasheet 8GP70-115 PDF / 134 KB
Datasheet 8GP70-142 PDF / 164 KB
Datasheet 8GP70-190 PDF / 168 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo