Please choose country and language

B&R customers can choose from a broad selection of 6-axis articulated arm robots. B&R will soon add the new IRB 1300 series to its portfolio. This series is characterized by higher performance with a significantly smaller footprint and less weight.

The robots can carry maximum payloads of four to 60 kg and have a reach of up to 2.5 m. To support sensors, actuators and grippers, the robots come with integrated compressed air lines, signal cables and in some cases Ethernet cables. The vast array of types and options offers a solution for virtually any application.

Robot type IRB 1100 – 4/0.58 IRB 1300 – 11/0.9 IRB 1300 – 10/1.15 IRB 1300 – 7/1.4 IRB 1600 – 6/1.15 IRB 1600 – 10/1.15 IRB 4600 – 20/1.15 IRB 4600 – 45/1.15 IRB 4600 – 60/1.15
Payload [kg] 411107610204560
Reach [m] 0.580.901.151.401.451.452.502.052.05
Protection IP40IP40IP54IP67
Mounting type AnyAnyFloor, wall, ceiling, inclineFloor, ceiling, incline
Positioning repeatability [mm] 0.010.020.020.030.020.050.050.050.03
Integrated user interfaces 8x signal (30 V; 0.5 A)1x Ethernet (1000BASE-T) to upper arm12x signal (30 V; 1.5 A) 4x signal (60 VDC; 4 A) 1x Ethernet (1000BASE-T) to upper arm23x signal (50 V; 0.25 A) 10x power (250 V; 2 A) to upper arm23x signal (50 V; 0.5 A)4x power (300 V; 2 A) to upper arm
Integrated compressed air lines 4x with max. 6 bar to upper arm 4x with max. 6 bar to upper arm 1x with max. 8 bar to upper arm 1x with max. 8 bar to upper arm
Robot base area [mm x mm]160 x 160 220 x 220 484 x 648 512 x 676
Weight [kg]2174.57778.5250412425

Please choose country and language

B&R Logo

Please choose country

B&R Logo