Please choose country and language

General information
Input voltage 85 ~ 264 VAC - IEC 320-C14
24 VDC voltage output
Voltage range 24 VDC
Output current 6.67 A
Connector
Type Equivalent to KYCON KPPX-4P
Mechanical properties
Dimensions
Width 72 mm
Height 35 mm
Depth 175 mm
Weight 660 g
Material number:
0TP650.11
Description:
Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 6.67 A, connection: equivalent to KYCON KPPX-4P connector Typical application: Power supply for ETA light evaluation and training systems

Please choose country and language

B&R Logo