Please choose country and language

Short description
Interfaces 1x X2X Link slave
General information
B&R ID code 0x1796
Power supply 24 VDC
Status LED I/O LEDs: 16 LEDs, one for each digital output
Status indicators I/O function for each digital channel, status
Diagnostics
Power supply Yes, using software
Supply voltage monitoring The power supply is only enabled starting at an input voltage of approx. 15 V.
X2X Link interface Yes, using status LED
Digital outputs: Yes, using status LED and software
Power consumption 4 W
Electrical isolation
24 VDC - Analog Yes
24 VDC - Digital No
X2X Link - Digital/Analog Yes
Digital - Analog Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Interfaces
User interface
Variant 12-pin multipoint plug
Type X2X Link slave
Analog inputs
Quantity 8 thermocouple inputs (up to 2 of the thermocouple inputs configurable by software as differential inputs)
Digital converter resolution 12-bit or 11-bit signed???
Conversion time ≤300 µs for all channels
Output format
Data type INT
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0010 = 4.882 mV
Input impedance in signal range 20 MΩ
Input protection Protection against wiring with supply voltage
Input filter 3rd-order low pass / cutoff frequency 10 kHz
Measurement range 0x7FFF: 10 VDC / 4000 Ω
0x0000: 0 VDC / 0 Ω
0x8001: -10 VDC / -
Input
Voltage ±10 VDC
Resistance 0 to 4000 Ω
Input filter
Cutoff frequency 10 kHz
Slope 60 dB
Resolution Voltage: 4.88 mV/LSB
Resistance: 1 Ω/LSB
Thermocouple temperature inputs
Quantity 8
Digital converter resolution 16-bit
Output format INT
Measurement range
Sensor temperature
FeCuNi: Type J -180 to 1190°C
NiCrNi: Type K -200 to 1380°C
PtRhPt: Type S -27 to 1815°C
Terminal temperature compensation Yes
Resolution
Sensor temperature 0.1°C / LSB
Input protection Protection against wiring with supply voltage
Resistance measurement temperature inputs
Quantity 8 thermocouple inputs (2 of them configurable by software as analog inputs, for resistance measurement and temperature measurement)
Input Resistance measurement with constant current supply for 2-wire connections
Digital converter resolution 12-bit
Conversion time ≤300 μs for all channels
Output format INT
Sensor
KTY10-6 -50 to 125°C
PT1000 -200 to 850°C
Resistance measurement range 0 to 4000 Ω
Linearization method Internal
Measurement current 1 mA
Temperature measurement
Type 2-wire connections,
conversion of measured values to temperature values automatically in the module
Input protection Protection against wiring with supply voltage
Digital outputs
Quantity 16
Nominal voltage 24 VDC
Switching voltage 24 VDC ±25%
Nominal output current Outputs 1 to 12: 2 A
Outputs 13 to 16: 2 A
Total nominal current Outputs 1 to 12: 12 A
Outputs 13 to 16: 8 A
Per module: 20 A
Output circuit Source
Output protection Thermal cutoff for overcurrent or short circuit,
integrated protection for switching inductances, reverse polarity protection for output supply
Switching delay
0 → 1 Outputs 1 to 12: Typ. 100 µs / Max. 250 µs
Outputs 13 to 16: Typ. 70 µs / Max. 150 µs
1 → 0 Outputs 1 to 12: Typ. 100 µs / Max. 270 µs
Outputs 13 to 16: Typ. 80 µs / Max. 200 µs
Switching frequency (resistive load) Max. 100 Hz
Sensor power supply External
Type High-side driver (source)
Additional functions -
Power supply
Voltage range 24 VDC ±25%
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x TB712 terminal block separately
Order 2x TB718 terminal blocks separately
Installation On top-hat rail conforming to EN 50022 or screw mounting
Weight 410 g
Module dimensions including mounting plates 170 x 80 x 30 mm (H x W x D)
Material number:
7XX412.50-1
Description:
  • 8 thermocouple inputs (2 of these can be used as analog inputs or for resistance measurement)
  • 16 digital outputs
Remote input/output module, 24 VDC, X2X Link, electrically isolated, 12 digital outputs 2 A 50%, 4 digital outputs 2 A 100%, 24 VDC, 8 thermocouple inputs J, K, S, two of which can be configured as an analog input ±10 V, 12-bit or KTY10 or PT1000 inputs or for resistance measurement 0 to 4 kOhm, order 2x 0TB718 and 1x 0TB712 terminal block separately.
Mandatory Accessories
Terminal blocks
7TB712.9 Accessory terminal block, 12-pin, screw clamps 1.5 mm²
7TB712.91 Accessory terminal block, 12-pin, cage clamp terminal block 1.5 mm²
7TB718.9 Accessory terminal block, 18-pin, screw clamps 1.5 mm²
7TB718.91 Accessory terminal block, 18-pin, cage clamp terminal block 1.5 mm²
Optional Accessories
Other
0AC002.9
0AC301.9 Accessory, 8x shielding clamp
Terminal blocks
7TB722.9 2003 terminal block, 22-pin, screw clamps
7TB722.91 2003 terminal block, 22-pin, cage clamps
7TB733.9 2003 terminal block, 33-pin, screw clamps
7TB733.91 2003 terminal block, 33-pin, cage clamps
7TB736.9 2003 terminal block, 36-pin, screw clamps
7TB736.91 2003 terminal block, 36-pin, cage clamps
7TB772.91 2003 terminal block, 72-pin, cage clamps
Documentation Version (Date) Download
CX / XX Users Manual PDF / 7 MB
Compact I/O User's Manual PDF / 12 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 7XX_7CX ZIP / 791 KB

Please choose country and language

B&R Logo