Please choose country and language

General information
LEDs Status, SDL3
B&R ID code 0xE3C4
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type B
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s)
SDL/DVI-D interface
Variant DVI-I
Type SDL/DVI-D
SDL3 Out
Variant Shielded RJ45
Type SDL3
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 0.2 A
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 2
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g peak
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g peak
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g peak / 200 to 500 Hz: 4 g peak
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g peak / 200 to 500 Hz: 4 g peak
Shock
Operation 15 g peak, 11 ms
Storage 30 g peak, 6 ms
Transport 30 g peak, 6 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Aluminum
Coating White
Dimensions
Width 40 mm
Height 100 mm
Depth 80 mm
Weight Approx. 500 g
Material number:
5COSD3.1000-00
Description:

The SDL3 Converter makes operation via SDL3 with B&R industrial PCs and Automation Panels possible that are not equipped with an SDL3 interface or SDL3 slot. Upgrading systems to SDL3 in the course of retrofitting or modifications is extremely easy. When combined with an SDL3 interface integrated on a B&R industrial PC, two Automation Panels can be connected in dual-independent display mode.

Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin female - Cage clamp terminal block 3.31 mm²
SDL cables
5CASDL.0008-00 SDL cable - 0.8 m
5CASDL.0018-00 SDL cable - 1.8 m
5CASDL.0050-00 SDL cable - 5 m
5CASDL.0060-00 SDL cable - 6 m
5CASDL.0100-00 SDL cable - 10 m
SDL3/SDL4/PoE cables
5CASD3.0030-00 SDL3/SDL4/PoE cable - 3 m
5CASD3.0050-00 SDL3/SDL4/PoE cable - 5 m
5CASD3.0100-00 SDL3/SDL4/PoE cable - 10 m
5CASD3.0150-00 SDL3/SDL4/PoE cable - 15 m
5CASD3.0200-00 SDL3/SDL4/PoE cable - 20 m
5CASD3.0300-00 SDL3/SDL4/PoE cable - 30 m
5CASD3.0500-00 SDL3/SDL4/PoE cable - 50 m
5CASD3.1000-00 SDL3/SDL4/PoE cable - 100 m
Optional Accessories
Accessories
5ACCRHMI.0011-000 REP strain relief USB - For APC2100/APC2200 - For SDL3 Converter/SDL4 Converter
DVI cable
5CADVI.0018-00 DVI-D cable - 1.8 m
5CADVI.0050-00 DVI-D cable - 5 m
Other
5ACCRHMI.0000-000 REP HMI grounding clip
SDL cable - 45° connector
5CASDL.0018-01 SDL cable - 45-degree connector - 1.8 m
5CASDL.0050-01 SDL cable - 45-degree connector - 5 m
5CASDL.0100-01 SDL cable - 45-degree connector - 10 m
SDL flex cable
5CASDL.0018-03 SDL flex cable - 1.8 m
5CASDL.0050-03 SDL flex cable - 5 m
5CASDL.0100-03 SDL flex cable - 10 m
USB cable
5CAUSB.0018-00 USB 2.0 connection cable - Type A - type B connector - 1.8 m
5CAUSB.0050-00 USB 2.0 connection cable - Type A - type B connector - 5 m
Documentation Version (Date) Download
SDL3 Converter User's Manual PDF / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5COSD3.1000-00 ZIP / 696 KB

Please choose country and language

B&R Logo