Please choose country and language

General information
LEDs Status, Link
B&R ID code 0xE401
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (max. 30 Mbit/s)
Current-carrying capacity Max. 500 mA
SDL3 In
Variant Shielded RJ45
Type SDL3
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 4.2 A
Power consumption Typ. 6 W
Overvoltage category per EN 61131-2 II
Mechanical properties
Locating screws
Quantity 2
Max. tightening torque 0.5 Nm
Material number:
5DLSD3.1000-00
Description:
  • Link panel for Automation Panel 920/98x
  • 1x SDL3 Panel In interface
  • 1x USB 2.0 type A
Automation Panel Link module - SDL3 receiver - For Automation Panel 920/98x
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin female - Cage clamp terminal block 3.31 mm²
Optional Accessories
SDL3/SDL4/PoE cables
5CASD3.0050-00 SDL3/SDL4/PoE cable - 5 m
5CASD3.0100-00 SDL3/SDL4/PoE cable - 10 m
5CASD3.0150-00 SDL3/SDL4/PoE cable - 15 m
5CASD3.0200-00 SDL3/SDL4/PoE cable - 20 m
5CASD3.0300-00 SDL3/SDL4/PoE cable - 30 m
5CASD3.0500-00 SDL3/SDL4/PoE cable - 50 m
5CASD3.1000-00 SDL3/SDL4/PoE cable - 100 m
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5DLSD3.1000-00) EXE / 288 KB
Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5DLSD3.1000-00 ZIP / 741 KB

Please choose country and language

B&R Logo