Please choose country and language

Material number:
AP.STDS-HPDL380G10
Description:
HPDL380G10-xSlot/2x6130/96 GB/5x300HDD Standard Server HP DL380G10 based - 230VAC redundant HP Server standard configuration consisting of: 2.1 HPE DL380 Gen10 8SFF CTO Server 1 pc. 2.2 HPE Europe - Multilingual Localization 1 pc. 2.3 Intel Xeon-Gold 6130 (2.1GHz_16-core_120W)1 pc. 2.4 Intel Xeon-Gold 6130 (2.1GHz_16-core_120W)1 pc. 2.5 HP Factory Integrated 1 pc. 2.6 HPE 8GB (1x8GB) Single Rank x8 DDR4-2666 12 pcs. 2.7 HP Factory Integrated 12 pcs. 2.8 HPE DL38X Gen10 Universal Media Bay Kit 1 pc. 2.9 HP Factory Integrated 1 pc. 2.10 300GB SAS 12G Enterprise 10K SFF (2.5in) SC 3yr Wty 5 pcs. 2.11 HP Factory Integrated 5 pcs. 2.12 HP 9.5mm SATA DVD-RW Jb Gen9 Kit 1 pc. 2.13 HP Factory Integrated 1 pc. 2.14 96W Smart Storage Battery with 145mm Cable 1 pc. 2.15 HP Factory Integrated 1 pc. 2.16 HPE Smart Array P408i-a SR Gen10 Ctrlr 1 pc. 2.17 HP Factory Integrated 1 pc. 2.18 HPE DL38X Gen10 High Perf Fan 1 pc. 2.19 HP Factory Integrated 1 pc. 2.20 HPE 500W FS Plat Ht Plg LH Pwr Sply Kit 2 pcs. 2.21 HP Factory Integrated 2 pcs. 2.22 OneView incl 3yr 24x7 Supp FIO Bundle Phys 1 Svr Lic 1 pc. 2.23 HP 2U Cable Management Arm for Easy Install Rail Kit 1 pc. 2.24 HP Factory Integrated 1 pc. 2.25 HP 2U SFF Easy Install Rail Kit 1 pc. 2.26 HP Factory Integrated 1 pc. Optical mouse not included, please order separately! Keyboard not included, please order separately! Operating system not included, please order separately. WITHOUT pre-installation of Linux & APROL!!! Server has been tested for use with APROL R4.2-05 and later!</> The max. resolution is 1680 x 1050. Max. 1 monitor is possible. For higher resolutions or multiscreening, installation of an NVIDIA P2000 graphics card is required.

Please choose country and language

B&R Logo