Please choose country and language

Material number:
AP.STDC-HP800G4
Description:
HPDesk800G4/i7-3.2C6/32 GB/256SSD/2TB/TPM-230VAC Hardware: 1x HP Elitedesk 800 G4 Tower, 230 VAC processor Intel Core i7-8700-3.2GHz,6C Graphics Intel UHD Graphics 630 memory 32 GB RAM (2x 16 GB DDR4-2666) storage 256 GB SSD + 2 TB HDD operating system HP Win10 Pro 64, 3 year NextBusinessDay warranty 1x onboard Ethernet adapter I219LM GbE for redundancy bus 1x Ethernet adapter Intel I210-T1 PCIe GbE for operating bus 1x Ethernet Adapter Intel I210-T1 PCIe GbE for process bus Number of available slots on the computer 2x PCIe x1 full-size (2 allocated) 1x PCIe x16 full-size (0 allocated) 1x PCIe x16(x4) full-size (0 allocated) HP optical drive HP Slim DVD-Writer HP-PS/2 optical mouse HP standard slim keyboard English (European) WITHOUT Linux operating system license!!! WITHOUT preinstalled Linux and APROL!!! Notes regarding APROL R4.0-xx releases: Limited functionality only in R4.0-xx (SLES 11)! Server has been tested for use with APROL R4.2-05 and later! Limitations regarding: Onboard graphics card (external graphics card recommended), onboard Ethernet and audio interface

Please choose country and language

B&R Logo