• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo
  • Specifications

  • Basic Information

  • Accessories

  • Downloads

  • Revisions

  • Serial number

    Capacity128 MB
    Data retention10 years
    Data reliability<1 unrecoverable error in 1014-bit read accesses
    Lifetime monitoringYes
    MTBF>4,000,000 hours (at 25°C)
    MaintenanceNone
    Supported operating modesPIO Mode 0-4, Multiword DMA Mode 0-2
    Sequential read
    Typical8 MB/s
    Sequential write
    Typical6 MB/s
    Certification
    CEYes
    DNV GLTemperature: B (0 - 55°C)
    Humidity: B (up to 100%)
    Vibration: B (4 g)
    EMC: B (Bridge and open deck)
    LRENV1
    SLC flashYes
    Clear/Write cycles
    Typical100,000
    Wear levelingStatic
    Error correction coding (ECC)Yes
    S.M.A.R.T. supportNo
    Temperature
    Operation-40 to 85°C
    Storage-55 to 125°C
    Transport-55 to 125°C
    Relative humidity
    Operation8 to 95%, non-condensing
    Storage8 to 95%, non-condensing
    Transport8 to 95%, non-condensing
    Vibration
    OperationMax. 16.3 g (159 m/s² 0-peak)
    StorageMax. 30 g (294 m/s² 0-peak)
    TransportMax. 30 g (294 m/s² 0-peak)
    Shock
    OperationMax. 1000 g (9810 m/s² 0-peak)
    StorageMax. 3000 g (29430 m/s² 0-peak)
    TransportMax. 3000 g (29430 m/s² 0-peak)
    Elevation
    OperationMax. 24383 m
    Dimensions
    Width42.8 ±0.10 mm
    Length36.4 ±0.15 mm
    Height3.3 ±0.10 mm
    Weight11.4 g

0CFCRD.0128E.01

-
Product description:
Material number:
0CFCRD.0128E.01
Description:
CompactFlash 128 MB WD extended temp.
toggle all
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.