Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 111
Nominal power PN [W] 15724
Nominal current IN [A] 32.1
Stall torque M0 [Nm] 123.4
Stall current I0 [A] 35.7
Maximum torque Mmax [Nm] 280
Maximum current Imax [A] 113
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.46
Voltage constant KE [V/1000 rpm] 209.4
Stator resistance R2ph [Ω] 0.33
Stator inductance L2ph [mH] 9.4
Electrical time constant tel [ms] 28.8
Thermal time constant ttherm [min] 80
Moment of inertia J [kgcm2] 150
Weight without brake m [kg] 75.5
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 10
Material number:
8LSE85.ee015ffgg-0
Description:
Synchronous motor, self cooling; Size 8; Length 5; Rated speed 1500 rpm;

Please choose country and language

B&R Logo