Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 83
Nominal power PN [W] 11844
Nominal current IN [A] 25.5
Stall torque M0 [Nm] 90
Stall current I0 [A] 27.6
Maximum torque Mmax [Nm] 204
Maximum current Imax [A] 79
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 0.34
Stator inductance L2ph [mH] 12.5
Electrical time constant tel [ms] 36.8
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 114
Weight without brake m [kg] 61
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Material number:
8LSE84.ee015ffgg-0
Description:
Synchronous motor, self cooling; Size 8; Length 4; Rated speed 1500 rpm;

Please choose country and language

B&R Logo